L-com

RG59A Coaxial Cable, RCA Male / F Male, 12.0 ft

  • Picture of RG59A Coaxial Cable, RCA Male / F Male, 12.0 ft
  • Picture of RG59A Coaxial Cable, RCA Male / F Male, 12.0 ft
  • Picture of RG59A Coaxial Cable, RCA Male / F Male, 12.0 ft
Picture of RG59A Coaxial Cable, RCA Male / F Male, 12.0 ft
SKU CC59A-RF-12
Available to Ship 4
Quantity Price
1 - 24 $25.19
25 - 49 $23.93
50 - 99 $22.67
100 + Call Us
Price $25.19

All Prices are in US Dollars and do not include duties



This series of 75 Ohm RG59A/U cable assemblies combines two of the most commonly used interfaces of RCA and Type F. These high quality versatile assemblies are useful in today's mixed use environment of video and audio signal transmission. Both our RCA and Type F connectors utilize a machined center contact resulting in superior performance. Gold flash on all contact surfaces and a molded strain relief construction complete the long list of features for this series. We offer this series in 5 standard lengths from 1 to 12 feet, typically stocked and ready for immediate delivery.

Features
  • 75 Ohm audio and video signal transmission
  • RG59A/U stranded center conductor enhances flexibility
  • Available from stock in 5 lengths ranging from 1 to 12 feet
  • Connector combination of Type F to RCA useful in today's mixed use environment
  • Crimp style attachment and molded strain relief result in a highly durable assembly

Application
  • Broadcast
  • Video Surveillance
  • Video Signage
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.