L-com

RG59A Coaxial Cable, F Male / Male, 1.0 ft

  • Picture of RG59A Coaxial Cable, F Male / Male, 1.0 ft
  • Picture of RG59A Coaxial Cable, F Male / Male, 1.0 ft
Picture of RG59A Coaxial Cable, F Male / Male, 1.0 ft
SKU CCF59-1
Available to Ship Call us
Quantity Price
1 - 24 $2.43
25 - 49 $2.31
50 - 99 $2.19
100 + Call Us
Price $2.43

All Prices are in US Dollars and do not include duties



This series of high quality 75 Ohm RG59A/U cable assemblies is ideal for applications where quality video signal transmission and flexibility is needed. Our Type F connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 8 standard lengths from 1 to 100 feet stocked and ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Machined gold plated contacts of Type F connector reduce signal loss
  • Molded strain relief enhances durability
  • Available from stock in 8 lengths ranging from 1 to 100 feet
  • RG59A/U stranded center conductor enhances flexibility

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.