L-com

RG59A Coaxial Cable, BNC Male / Male, 1.0 ft

  • Picture of RG59A Coaxial Cable, BNC Male / Male, 1.0 ft
  • Picture of RG59A Coaxial Cable, BNC Male / Male, 1.0 ft
Picture of RG59A Coaxial Cable, BNC Male / Male, 1.0 ft
SKU CC59A-1
Available to Ship 15
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Price $30.39

All Prices are in US Dollars and do not include duties



When you need a well built, durable RG59A/U cable assembly with true 75 Ohm BNC male connectors and you need it now we have your cable assembly in stock. We offer these highly popular 75 Ohm coaxial cable assemblies with molded strain reliefs for maximum durability. In addition our true 75 Ohm BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. We stock these cables in a multiple of standard lengths from .5 ft to 200 ft. We are sure to have just the length you are looking for in stock ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Available from stock in 19 lengths ranging from .5 to 200 feet
  • Crimp style attachment and molded strain relief result in a highly durable assembly
  • RG59A/U stranded center conductor enhances flexibility
  • True 75 Ohm BNC eliminates interface impedance mismatch

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.