L-com

RG59A Coaxial Cable, BNC Male / Female Bulkhead, 50.0 ft

  • Picture of RG59A Coaxial Cable, BNC Male / Female Bulkhead, 50.0 ft
  • Picture of RG59A Coaxial Cable, BNC Male / Female Bulkhead, 50.0 ft
  • Picture of RG59A Coaxial Cable, BNC Male / Female Bulkhead, 50.0 ft
Picture of RG59A Coaxial Cable, BNC Male / Female Bulkhead, 50.0 ft
SKU CC59A-MF-50
Available to Ship 11
Quantity Price
1 - 24 $87.99
25 - 49 $83.59
50 - 99 $79.19
100 + Call Us
Price $87.99

All Prices are in US Dollars and do not include duties



This series of high quality RG59A/U 75 Ohm Coaxial Cable Assemblies features a BNC male connector, with a machined gold plated center contact, and a BNC female bulkhead connector designed for a single D panel mount. This male to female bulkhead configuration allows for panel feed thru mounts without the use of a feed thru bulkhead adapter thereby minimizing signal loss.

Features
  • BNC interface is widely used for 75 Ohm video signal transmission
  • Machined gold plated contacts reduces signal loss
  • RG59A/U stranded center conductor enhances flexibility
  • Molded strain relief enhances durability
  • Single D bulkhead design ideal for panel mount applications

Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.