L-com

RG59A Coaxial Cable, BNC Male / F Male, 6.0 ft

  • Picture of RG59A Coaxial Cable, BNC Male / F Male, 6.0 ft
  • Picture of RG59A Coaxial Cable, BNC Male / F Male, 6.0 ft
  • Picture of RG59A Coaxial Cable, BNC Male / F Male, 6.0 ft
Picture of RG59A Coaxial Cable, BNC Male / F Male, 6.0 ft
SKU CC59A-BF-6
Available to Ship 8
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us
Price $20.39

All Prices are in US Dollars and do not include duties



This series of 75 Ohm RG59A/U cable assemblies combines two of the most commonly used interfaces, Type F and BNC. These high quality versatile assemblies are useful in today's mixed use environment of video and audio signal transmission. Our BNC is a true 75 Ohm connector and our Type F connector utilizes a machined center contact resulting in superior performance. Gold flash on all contact surfaces and a molded strain relief construction complete the long list of features for this series. We offer this series in 5 standard lengths from 1 to 12 feet stocked and ready for immediate delivery.

Features
  • Available from stock in 5 lengths ranging from 1 to 12 feet
  • Crimp style attachment and molded strain relief result in a highly durable assembly
  • True 75 Ohm BNC eliminates interface impedance mismatch
  • 75 Ohm audio and video signal transmission
  • RG59A/U stranded center conductor enhances flexibility

Application
  • Video Signage
  • Video Transmission
  • Broadcast
  • Video Surveillance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.