L-com

RG59A Coaxial Cable, BNC Male / 90° Male, 4.0 ft

  • Picture of RG59A Coaxial Cable, BNC Male / 90° Male, 4.0 ft
  • Picture of RG59A Coaxial Cable, BNC Male / 90° Male, 4.0 ft
Picture of RG59A Coaxial Cable, BNC Male / 90° Male, 4.0 ft
SKU CC59A-4HR
Available to Ship 353
Quantity Price
1 - 24 $35.79
25 - 49 $34.00
50 - 99 $32.21
100 + Call Us
Price $35.79

All Prices are in US Dollars and do not include duties



This series of 75 Ohm RG59A/U coaxial cable assemblies is offered with the useful combination of a straight to a right angle BNC connector. We offer these highly popular 75 Ohm coaxial cable assemblies with molded strain reliefs for maximum durability. In addition our true 75 Ohm BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. We typically stock these cables in 9 standard lengths from 1 ft to 10 ft. We are sure to have just the length you are looking for in stock ready for immediate delivery.

Features
  • Available from stock in 9 lengths ranging from 1 to 10 feet
  • RG59A/U stranded center conductor enhances flexibility
  • True 75 Ohm BNC eliminates interface impedance mismatch
  • 75 Ohm video signal transmission
  • BNC straight to right angle combination offers installation flexibility

Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.