L-com

RG59 Plenum Coaxial Cable BNC Male/Male, 10.0 ft

  • Picture of RG59 Plenum Coaxial Cable BNC Male/Male, 10.0 ft
  • Picture of RG59 Plenum Coaxial Cable BNC Male/Male, 10.0 ft
Picture of RG59 Plenum Coaxial Cable BNC Male/Male, 10.0 ft
SKU CC59PB-10
Available to Ship 3
Quantity Price
1 - 24 $119.99
25 - 49 $113.99
50 - 99 $107.99
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



In applications that require a plenum rated coaxial cable we have the right cable in stock. This series features a RG59B/U style cable with a plenum rated jacket that delivers fire retardation and low smoke attributes. In addition our true 75 Ohm BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. We typically stock these cables in 8 standard lengths from 1 ft to 15 ft. We are sure to have just the length you are looking for in stock ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • Gold plated contacts reduce signal loss
  • Plenum jacket where fire resistance and low smoke characteristics are critical
  • True 75 Ohm BNC eliminates interface impedance mismatch

Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.