L-com

RG187 Coaxial Cable, F Male/Male 1.0 ft.

  • Picture of RG187 Coaxial Cable, F Male/Male 1.0 ft.
  • Picture of RG187 Coaxial Cable, F Male/Male 1.0 ft.
Picture of RG187 Coaxial Cable, F Male/Male 1.0 ft.
SKU CC187F-1
Available to Ship 9
Quantity Price
1 - 24 $6.69
25 - 49 $6.36
50 - 99 $6.02
100 + Call Us
Price $6.69

All Prices are in US Dollars and do not include duties



If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style Type F connectors with machined gold plated center contacts for enhanced mechanical strength and minimal insertion loss. In addition RG187A/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we typically stock these cables in 8 handy standard lengths.

Features
  • High temperature 75 Ohm video signal transmission
  • Machined gold plated center contact for enhanced mechanical strength and minimal attenuation
  • Operating temperature range of -70°C to + 200°C satisfies a wide range of applications
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • RG187B/U stranded cable center conductor enhances flexibility

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.