L-com

RG187 Coaxial Cable, BNC Male/Male 2.5 ft.

  • Picture of RG187 Coaxial Cable, BNC Male/Male 2.5 ft.
  • Picture of RG187 Coaxial Cable, BNC Male/Male 2.5 ft.
Picture of RG187 Coaxial Cable, BNC Male/Male 2.5 ft.
SKU CC187B-2.5
Available to Ship 23
Quantity Price
1 - 24 $9.89
25 - 49 $8.90
50 - 99 $7.91
100 + Call Us
Price $9.89

All Prices are in US Dollars and do not include duties



If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style 75 Ohm BNC connectors and heat shrink strain reliefs resulting in a robust assembly. Gold plated contacts are utilized to minimize insertion loss. In addition, RG187A/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we typically stock these cables in 8 handy standard lengths.

Features
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • High temperature 75 Ohm video signal transmission
  • RG187B/U stranded cable center conductor enhances flexibility
  • True 75 Ohm BNC connector eliminates interface impedance mismatch
  • Operating temperature range of -70°C to + 200°C satisfies a wide range of applications

Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.