L-com

RG187 Coaxial Cable, BNC Male/Male 1.5 ft.

  • Picture of RG187 Coaxial Cable, BNC Male/Male 1.5 ft.
  • Picture of RG187 Coaxial Cable, BNC Male/Male 1.5 ft.
Picture of RG187 Coaxial Cable, BNC Male/Male 1.5 ft.
SKU CC187B-1.5
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style 75 Ohm BNC connectors and heat shrink strain reliefs resulting in a robust assembly. Gold plated contacts are utilized to minimize insertion loss. In addition, RG187A/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we typically stock these cables in 8 handy standard lengths.

Features
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • High temperature 75 Ohm video signal transmission
  • Operating temperature range of -70°C to + 200°C satisfies a wide range of applications
  • RG187B/U stranded cable center conductor enhances flexibility
  • True 75 Ohm BNC connector eliminates interface impedance mismatch

Application
  • Video Surveillance
  • Broadcast
  • Video Signage
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.