L-com

RG179 Coaxial Cable, BNC Male/Male 5.0 ft

  • Picture of RG179 Coaxial Cable, BNC Male/Male 5.0 ft
  • Picture of RG179 Coaxial Cable, BNC Male/Male 5.0 ft
Picture of RG179 Coaxial Cable, BNC Male/Male 5.0 ft
SKU CC179B-5
Available to Ship 2
Quantity Price
1 - 24 $57.99
25 - 49 $55.09
50 - 99 $52.19
100 + Call Us
Price $57.99

All Prices are in US Dollars and do not include duties



If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style true 75 Ohm BNC male connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG179B/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we stock these cables in 8 handy standard lengths.

Features
  • High temperature 75 Ohm video signal transmission
  • RG179B/U stranded cable center conductor enhances flexibility
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • Operating temperature range of -70°C to +200°C satisfies a wide range of applications
  • True 75 Ohm BNC connector eliminates interface impedance mismatch

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.