L-com

Premium SVGA Extension Cable, HD15 Male / Female, Black 50.0 ft

  • Picture of Premium SVGA Extension Cable, HD15 Male / Female, Black 50.0 ft
  • Picture of Premium SVGA Extension Cable, HD15 Male / Female, Black 50.0 ft
  • Picture of Premium SVGA Extension Cable, HD15 Male / Female, Black 50.0 ft
Picture of Premium SVGA Extension Cable, HD15 Male / Female, Black 50.0 ft
SKU CTL3VGAMF-50B
  Available for backorder
Quantity Price
1 - 9 $43.69
10 - 24 $41.94
25 - 99 $40.19
100 + Call Us
Price $43.69

All Prices are in US Dollars and do not include duties



These premium VGA extension cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. The male to female gender configuration allows extension of existing SVGA line. Available in 9 standard lengths from 5 to 200 feet

Features
  • Available in 9 standard lengths from 5 to 200 feet.
  • Fully molded backshell construction is highly durable
  • Male to female gender configuration allows extension of existing SVGA line
  • Video monitor extension cable
  • Three 75 Ohm coaxial cables assure high quality video signal

Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.