L-com

Premium SVGA Cable, HD15 Male / Male, Black 5.0 ft

  • Picture of Premium SVGA Cable, HD15 Male / Male, Black 5.0 ft
  • Picture of Premium SVGA Cable, HD15 Male / Male, Black 5.0 ft
Picture of Premium SVGA Cable, HD15 Male / Male, Black 5.0 ft
SKU CTL3VGAMM-5B
Available to Ship 13
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



These premium VGA cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. Available in 9 standard lengths from 3 to 200 feet.

Features
  • Available in 9 standard lengths from 3 to 200 feet.
  • Fully molded backshell construction is highly durable
  • Braid and foil shielding minimizes EMI
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Three 75 Ohm coaxial cables assure high quality video signal

Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.