L-com

Premium SVGA Cable, HD15 Male / Female with Ferrites, Black 25.0 ft

  • Picture of Premium SVGA Cable, HD15 Male / Female with Ferrites, Black 25.0 ft
  • Picture of Premium SVGA Cable, HD15 Male / Female with Ferrites, Black 25.0 ft
  • Picture of Premium SVGA Cable, HD15 Male / Female with Ferrites, Black 25.0 ft
Picture of Premium SVGA Cable, HD15 Male / Female with Ferrites, Black 25.0 ft
SKU CTLF3VGAMF-25
Available to Ship 7
Quantity Price
1 - 9 $30.59
10 - 24 $29.37
25 - 99 $28.14
100 + Call Us
Price $30.59

All Prices are in US Dollars and do not include duties



This series of high quality VGA cable assemblies features three 75 Ohm coaxial cables to transmit the video signal for maximum signal integrity. In addition, two molded-in ferrite cores protect against EMI/RFI. The fully molded HD15 backshell design along with the all-steel box construction produces a well-shielded, durable assembly. Custom length variations are available.

Features
  • Fully molded backshell construction is highly durable
  • Two molded in ferrite cores and all steel box construction of the HD15 connector protect against EMI/RFI
  • Analog video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Available in standard lengths ranging from 1 to 200 ft
  • Three 75 Ohm coaxial cables assure high quality video signal

Application
  • Video Signage
  • Digital Signage
  • KVM applications
  • PC monitor applications
  • Projector applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.