L-com

Premium RGB Multi-Coaxial Cable, 3 BNC Male / Male, 50.0 ft

  • Picture of Premium RGB Multi-Coaxial Cable, 3 BNC Male / Male, 50.0 ft
  • Picture of Premium RGB Multi-Coaxial Cable, 3 BNC Male / Male, 50.0 ft
Picture of Premium RGB Multi-Coaxial Cable, 3 BNC Male / Male, 50.0 ft
SKU CTL3B-50B
  Available for backorder
Quantity Price
1 - 9 $226.99
10 - 24 $208.83
25 - 99 $190.67
100 + Call Us
Price $226.99

All Prices are in US Dollars and do not include duties



This series of three line 75 Ohm cable is perfect for the transmission of a RGB video signal. The true 75 Ohm BNC male connectors provide impedance matched performance to assure a clean signal. The molded strain reliefs on the BNC connectors and on the cable jacket result in a durable and long lasting assembly. Individual cables are color coded Red, Green and Blue to assure correct hookup. Available in 6 standard lengths from 5 to 50 ft.

Features
  • Available in 6 standard lengths from 6 to 25 ft
  • Low loss 75 Ohm cables minimize signal loss
  • Molded connector strain relief produces durable cable assembly
  • Ideal for high quality RGB video signal transmission
  • True 75 Ohm BNC connectors eliminate impedance mismatch for distortion free signal transmission

Application
  • Home theatre
  • RGB video signal transmission
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.