L-com

Premium Multi-Coaxial Cable, 8 BNC Male / Male, 10.0 ft

  • Picture of Premium Multi-Coaxial Cable, 8 BNC Male / Male, 10.0 ft
  • Picture of Premium Multi-Coaxial Cable, 8 BNC Male / Male, 10.0 ft
Picture of Premium Multi-Coaxial Cable, 8 BNC Male / Male, 10.0 ft
SKU CTL8B-10B
  Available for backorder
Quantity Price
1 - 9 $310.99
10 - 24 $298.55
25 - 99 $286.11
100 + Call Us
Price $310.99

All Prices are in US Dollars and do not include duties



These multiple line coaxial assemblies provide a neatly packaged bundle for use in such applications as video servers. They replace individual coaxial runs that can be difficult to handle in high density applications eliminating unsightly cable entanglements. Individual coaxial lines are color coded to assure proper connections are made. All coaxial lines are 75 Ohms impedance and feature full shield coverage comprised of copper braid and aluminum backed Mylar. BNC connectors are true 75 Ohm for distortion free video signal transmission. Available in 6 standard lengths from 5 to 25 feet.

Features
  • Available in 6 standard lengths from 5 to 25 ft
  • Eight individual 75 Ohm coaxial lines for high quality video signal transmission
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • Multiple video signal transmission for video server applications
  • True 75 Ohm BNC male connectors eliminate impedance mismatch

Application
  • Graphics display systems
  • Analog A/V applications
  • RGB
  • Video server

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.