L-com

Plastic Armored DVI-D Single Link DVI Cable Male / Male 15.0 ft

  • Picture of Plastic Armored DVI-D Single Link DVI Cable Male / Male 15.0 ft
  • Picture of Plastic Armored DVI-D Single Link DVI Cable Male / Male 15.0 ft
  • Picture of Plastic Armored DVI-D Single Link DVI Cable Male / Male 15.0 ft
Picture of Plastic Armored DVI-D Single Link DVI Cable Male / Male 15.0 ft
SKU CTLDVISPL-15
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


These unique cables feature a hardened PVC crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 800 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • DVI cable assembly with plastic protective outer jacket
  • Hardened PVC material provides 800 PSI crush resistance
  • RoHS compliant

Application
  • Digital Signage
  • Digital video
  • PC display
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.