L-com

Molded S-Video Cable, Male / Female, 3.0 ft

  • Picture of Molded S-Video Cable, Male / Female, 3.0 ft
  • Picture of Molded S-Video Cable, Male / Female, 3.0 ft
  • Picture of Molded S-Video Cable, Male / Female, 3.0 ft
Picture of Molded S-Video Cable, Male / Female, 3.0 ft
SKU CCD234MF-3
Available to Ship 4
Quantity Price
1 - 24 $28.19
25 - 49 $26.78
50 - 99 $25.37
100 + Call Us
Price $28.19

All Prices are in US Dollars and do not include duties



These high quality S-Video cable assemblies utilize dual 75 Ohm coaxial cables for unmatched video signal transmission. The molded strain relief Mini Din 4 connectors with gold plated contacts assure distortion free performance. We typically carry these exceptional quality cable assemblies in stock in 7 handy lengths from 1 to 20 ft.

Features
  • 75 Ohm S-Video signal transmission
  • Dual coaxial cables support high quality video signal transmission
  • Gold plated contacts reduce signal loss
  • Molded strain reliefs produce a durable cable assembly
  • Available from stock in 7 lengths ranging from 1 to 20 feet

Application
  • S-video applications
  • Video projection
  • Set top box
  • Analog video


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.