L-com

Metal Armored DVI-D Dual Link DVI Cable Male / Male 3.0 ft

  • Picture of Metal Armored DVI-D Dual Link DVI Cable Male / Male 3.0 ft
  • Picture of Metal Armored DVI-D Dual Link DVI Cable Male / Male 3.0 ft
  • Picture of Metal Armored DVI-D Dual Link DVI Cable Male / Male 3.0 ft
Picture of Metal Armored DVI-D Dual Link DVI Cable Male / Male 3.0 ft
SKU CTLDVIMT-3
Available to Ship 4
Quantity Price
1 - 24 $70.69
25 - 49 $63.62
50 - 99 $56.55
100 + Call Us
Price $70.69

All Prices are in US Dollars and do not include duties



These unique cables feature a stainless steel crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Fully molded backshell construction is highly durable
  • Metal protective outer jacket
  • RoHS compliant
  • Used to Connect DVI-D Dual Link sources and displays

Application
  • Digital Signage
  • Digital video
  • PC display
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.