L-com

KVM Cable, Male / Female, 20.0 ft

  • Picture of KVM Cable, Male / Female, 20.0 ft
  • Picture of KVM Cable, Male / Female, 20.0 ft
  • Picture of KVM Cable, Male / Female, 20.0 ft
  • Picture of KVM Cable, Male / Female, 20.0 ft
  • Picture of KVM Cable, Male / Female, 20.0 ft
Picture of KVM Cable, Male / Female, 20.0 ft
SKU CTL3KVMF-20
Available to Ship 81
Quantity Price
1 - 9 $205.99
10 - 24 $197.75
25 - 99 $189.51
100 + Call Us
Price $205.99

All Prices are in US Dollars and do not include duties



The CTL3KVM Series combines a HD15 (Video) cable with two Mini DIN 6 (Keyboard and Mouse) lines into one assembly allowing neat and easy hookup of KVM lines. Video line uses fully shielded inner conductors plus three coaxials for optimum signal quality. Fully molded construction produces a robust assembly. Male to female connector gender combination allows extension of existing KVM lines. Available in 8 standard lengths from 3 to 100 ft.

Features
  • Available in 8 standard lengths from 3 to 100 ft
  • Integrated HD15 with two Mini DIN 6 connectors allows easy KVM connections
  • 75 Ohm coaxial cable for video line assures high quality signal transmission
  • Extension of existing Keyboard, Video and Mouse (KVM) lines
  • Molded connector strain relief produces durable cable assembly

Application
  • Data center management
  • KVM interconnect applications
  • Multiple server access and control
  • Security monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.