L-com
Sort by
Items per page
Showing 1 - 1 result(s)

HDMI male to VGA male cable length 7ft 2

L-com stocks an HDMI to VGA cable that can be used to connect monitors, projectors, speakers, notebooks, and audio/video devices. This HDMI male to VGA male cable features HDMI male and VGA (HD 15) male connectors with gold contacts and 32/26 AWG wire for high performance video and noise free transmission. Supporting 1280 x 720p, 1920 x 1080p at 60Hz frequency, our 7ft black data cable has UL 20276-rated PVC jacket, in-series connection type, and plug and play functionality for various audio/video connectivity applications.

FAQs

What is an HDMI to VGA cable and what is it used for?

An HDMI to VGA cable is used to connect monitors, projectors, speakers, notebooks, and audio/video devices. This HDMI to VGA cable features HDMI male and VGA (HD 15) male connectors with gold contacts for high performance video and noise free transmission. The cable supports various audio/video connectivity applications with plug and play functionality.

What resolution does the HDMI to VGA cable support?

The HDMI to VGA cable supports 1280 x 720p, 1920 x 1080p and a frequency 60Hz. This HDMI male to VGA male cable provides high performance video transmission with 32/26 AWG wire. The resolution support makes this cable suitable for monitors, projectors, and audio/video devices requiring HD video quality.

What connectors does the HDMI male to VGA male cable have?

The HDMI male to VGA male cable features HDMI male and VGA (HD 15) male connectors with gold contacts. These connectors on the HDMI to VGA cable ensure reliable connectivity for monitors, projectors, and notebooks. The gold contacts provide high performance video and noise free transmission.

What length is available for the HDMI to VGA cable?

The HDMI to VGA cable is available in 7ft length. This HDMI male to VGA male cable features a black data cable with UL 20276-rated PVC jacket. The 7ft length provides flexibility for connecting monitors, projectors, speakers, notebooks, and audio/video devices.

What is the jacket material of the HDMI to VGA cable?

The HDMI to VGA cable has a UL 20276-rated PVC jacket in black color. This HDMI male to VGA male cable construction provides durability for connecting monitors, projectors, and audio/video devices. The UL 20276-rated PVC jacket ensures the cable meets safety and performance standards.

Need assistance selecting the ideal HDMI to VGA cable for your monitor, projector, or audio/video device connection? For help in choosing the right cable specifications or length for your specific requirements, our professional technical support and sales teams are available to assist you.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com has one of the largest stock selections of HDMI cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.

 

 

Sort by
Items per page