L-com

EVC Cable, Male / Male, 15.0 ft

  • Picture of EVC Cable, Male / Male, 15.0 ft
  • Picture of EVC Cable, Male / Male, 15.0 ft
Picture of EVC Cable, Male / Male, 15.0 ft
SKU CTLEVCMM-15
Available to Ship 3
Quantity Price
1 - 9 $297.99
10 - 24 $286.07
25 - 99 $274.15
100 + Call Us
Price $297.99

All Prices are in US Dollars and do not include duties



This series of EVC cable assemblies complies with the Video Electronics Standards Association (VESA) requirements for advanced high bandwidth, high resolution monitors. The P&D interface is capable of carrying both analog and digital video signals. Fully molded backshells produce a durable assembly. Optimum video signal quality is achieved by the use of six 75 Ohm coaxial cables to carry the video signal. Available in 6 standard lengths from 3 to 50 feet.

Features
  • Available in 6 standard lengths from 3 to 50 ft
  • Fully molded strain relief construction is highly durable
  • Six 75 Ohm coaxial cables assure high quality video signal
  • Analog or digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Gold plated contact pins to minimize signal loss

Application
  • Analog/digital video display applications
  • High resolution monitor interconnect
  • Video projection applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.