L-com

Deluxe DVI-D Single Link DVI Cable Male/Male w/Ferrites, 10.0 ft

  • Picture of Deluxe DVI-D Single Link DVI Cable Male/Male w/Ferrites, 10.0 ft
  • Picture of Deluxe DVI-D Single Link DVI Cable Male/Male w/Ferrites, 10.0 ft
Picture of Deluxe DVI-D Single Link DVI Cable Male/Male w/Ferrites, 10.0 ft
SKU CGDVIMM-10
Available to Ship 1368
Quantity Price
1 - 24 $60.99
25 - 49 $54.89
50 - 99 $48.79
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



L-com's Deluxe DVI-D Single Link cable assemblies offer high performance at a very affordable price. Our DVI-D Single Link cable series include dual ferrite beads to reduce the adverse effects of EMI/RFI. Furthermore these cables feature gold flash plated contacts to keep costs down while providing reduced signal loss. This series is perfect for all your Single Link DVI cable applications. Order online today!

Features
  • Available in 5 standard lengths ranging from 1 to 15 ft. Color is black
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • DVI cable features dual molded integrated ferrites for EMI/RFI protection
  • Gold plated contact pins to minimize signal loss
  • Fully molded backshell construction is highly durable

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.