L-com

Assembled S-Video Male/Single RCA Male, 10.0 ft.

  • Picture of Assembled S-Video Male/Single RCA Male, 10.0 ft.
  • Picture of Assembled S-Video Male/Single RCA Male, 10.0 ft.
  • Picture of Assembled S-Video Male/Single RCA Male, 10.0 ft.
Picture of Assembled S-Video Male/Single RCA Male, 10.0 ft.
SKU CCD144MR-10
  Available for backorder
Quantity Price
1 - 24 $9.59
25 - 49 $9.11
50 - 99 $8.63
100 + Call Us
Price $9.59

All Prices are in US Dollars and do not include duties



These difficult to find conversion cables allow connection between SVHS video and composite video often needed when interconnecting home entertainment equipment. All contacts of both the S-Video connector and the RCA connector are gold plated for minimal signal loss. Dual coaxial lines are utilized for optimum video signal transmission. We typically carry these useful cable assemblies in stock in 6 handy lengths from 2 to 25 ft.

Features
  • Dual coaxial cables support high quality video signal transmission
  • S-Video to RCA interface combination allows conversion from SVHS to composite video
  • 75 Ohm S-Video signal transmission
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Gold plated contacts reduce signal loss

Application
  • Set top box
  • S-video applications
  • Video projection
  • Analog video


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.