L-com

Assembled S-Video Cable, Male / Male, 5.0 ft

  • Picture of Assembled S-Video Cable, Male / Male, 5.0 ft
  • Picture of Assembled S-Video Cable, Male / Male, 5.0 ft
Picture of Assembled S-Video Cable, Male / Male, 5.0 ft
SKU CCD244MM-5
Available to Ship 25
Quantity Price
1 - 24 $48.39
25 - 49 $45.97
50 - 99 $43.55
100 + Call Us
Price $48.39

All Prices are in US Dollars and do not include duties



These high quality S-Video cable assemblies utilize dual 75 Ohm coaxial cables for unmatched video signal transmission. The gold plated contacts of the SVHS connector assure distortion free performance. We typically stock these exceptional quality cable assemblies in 7 handy lengths from 1 to 20 ft.

Features
  • Dual coaxial cables support high quality video signal transmission
  • Gold plated contacts reduce signal loss
  • 75 Ohm S-Video signal transmission
  • Available from stock in 7 lengths ranging from 1 to 20 feet
  • Quality construction assures distortion free video signal transmission

Application
  • Analog video
  • Set top box
  • S-video applications
  • Video projection


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.