L-com

Assembled S-Video Cable, Male / Dual BNC Male, 1.0 ft

  • Picture of Assembled S-Video Cable, Male / Dual BNC Male, 1.0 ft
  • Picture of Assembled S-Video Cable, Male / Dual BNC Male, 1.0 ft
  • Picture of Assembled S-Video Cable, Male / Dual BNC Male, 1.0 ft
Picture of Assembled S-Video Cable, Male / Dual BNC Male, 1.0 ft
SKU CCD244MB-1
  Available for backorder
Quantity Price
1 - 24 $38.39
25 - 49 $36.47
50 - 99 $34.55
100 + Call Us
Price $38.39

All Prices are in US Dollars and do not include duties



These difficult to find conversion cables allow connection between a SVHS connector and dual BNC male connector. This type conversion is often needed when interconnecting home entertainment equipment. All contacts of both the S-Video connector and the BNC connectors are gold plated for minimal signal loss. Dual coaxial lines are utilized for optimum video signal transmission. We typically stock these useful cable assemblies in 7 handy lengths from 1 to 20 ft.

Features
  • 75 Ohm S-Video signal transmission
  • Available from stock in 7 lengths ranging from 1 to 20 feet
  • Gold plated contacts reduce signal loss
  • Dual coaxial cables support high quality video signal transmission
  • Mini Din 4 to BNC connector combination is useful in many home entertainment interconnection applications

Application
  • Analog video
  • Set top box
  • S-video applications
  • Video projection

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.