L-com

3 Line RGB Component RCA Cable Male / Male, 3.0 ft

  • Picture of 3 Line RGB Component RCA Cable Male / Male, 3.0 ft
Picture of 3 Line RGB Component RCA Cable Male / Male, 3.0 ft
SKU CVR3MM-3
Available to Ship 12
Quantity Price
1 - 24 $5.33
25 - 49 $4.80
50 - 99 $4.26
100 + Call Us
Price $5.33

All Prices are in US Dollars and do not include duties



These assemblies utilize premium grade 75 Ohm coaxial cable and gold plated connectors to assure optimum transmission of the component video signal. Coaxial cable is color coded with Red, Green, and Blue lines for ease of use. Bundled in a single jacket with molded strain relief providing a rugged yet compact assembly. Available in 6 standard lengths from 2 to 25 feet.

Features
  • Available in 6 standard lengths from 2 to 25 ft
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Fully molded strain reliefs produce a durable assembly
  • Integrated three line 75 Ohm cable design provides an easy to use, neat cable configuration
  • Used for the transmission of component video signal

Application
  • Component video
  • RGB
  • Analog video applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.