L-com

3 Line Audio Video RCA Cable, RCA Male / Male, 2.0 ft

  • Picture of 3 Line Audio Video RCA Cable, RCA Male / Male, 2.0 ft
Picture of 3 Line Audio Video RCA Cable, RCA Male / Male, 2.0 ft
SKU CCR3MM-2
Available to Ship 49
Quantity Price
1 - 24 $8.99
25 - 49 $8.09
50 - 99 $7.19
100 + Call Us
Price $8.99

All Prices are in US Dollars and do not include duties



These premium 75 Ohm RCA coaxial cable assemblies offer the best in audio/video signal transmission. Color coded in red and white and yellow to easily identify left and right audio channels as well as composite video channel. Gold plated center contacts minimize signal loss and molded strain reliefs protect against damage caused by flexure. We stock these high quality audio/video cables in 6 lengths from 2 to 25 ft.

Features
  • 75 Ohm audio/video signal transmission
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Molded strain relief provides protection from flexure damage
  • Triple 75 Ohm coaxial lines assure optimum audio/video signal transmission
  • Color coded cables assure proper left, right audio and composite video channel connection

Application
  • Audio/Video signal transmission
  • Home theatre
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.