L-com

2 Line Audio RCA Cable, RCA Male / Male, 12.0 ft

  • Picture of 2 Line Audio RCA Cable, RCA Male / Male, 12.0 ft
Picture of 2 Line Audio RCA Cable, RCA Male / Male, 12.0 ft
SKU CCR2MM-12
Available to Ship 2
Quantity Price
1 - 24 $6.69
25 - 49 $6.36
50 - 99 $6.02
100 + Call Us
Price $6.69

All Prices are in US Dollars and do not include duties



These premium quality dual 75 Ohm RCA coaxial cable assemblies offer the best in audio signal transmission. Color coded in red and white to easily identify left and right audio channels. Gold plated center contacts minimize signal loss and molded strain reliefs protect against damage caused by flexure. We stock these high quality audio cables in 6 lengths from 2 to 25 ft.

Features
  • Molded strain relief provides protection from flexure damage
  • 75 Ohm audio signal transmission
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Color coded cables assure proper left, right channel connection
  • Dual 75 Ohm coaxial lines assure optimum audio signal transmission

Application
  • Home theatre
  • Audio signal transmission
  • Professional A/V


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.