Active High Speed HDMI Cable with Ethernet Supporting 4K30Hz, 2K60Hz, In-wall CL3 VW-1 rated, Source to Display, Male to Male, Black, 50FT

SKU HD14A-CL3-MM-50F
QTY available 14
Quantity Price
1 - 24 $117.99
25 - 49 $112.09
50 - 99 $106.19
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



L-com’s HD14A-CL3-MM-50F active high speed HDMI cable assembly is perfect for in-wall installations such as premise wiring, conference rooms, retail, hospitality, home audio/video, and commercial settings. Our extended length male plug-to-male plug cable with built-in signal booster supports HDMI® 1.4 specifications such as 4K@30Hz and 2K@60Hz. Our active HDMI cable connects an HDMI source to an HDMI display.

This HDMI cable has gold-plated contact pins to minimize signal loss and a fully molded backshell for maximum durability. The HD14A-CL3-MM-50F cable assembly from L-com is 50 feet long and available in black. This active high speed HDMI cable with CL3 VW-1 rated jacket is perfect for high-definition applications such as 720P, 1080P, 4K, HDTV, gaming, multimedia, extended display, classrooms, lecture halls, and auditoriums.

L-com has one of the largest in-stock selections of HDMI cable assembly, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We provide cable assembly for home theaters, medical devices, imaging, and hospital rooms, including HDMI Ethernet channels, 3D video, audio return channels, and deep color. Our expert technical support and knowledgeable sales team can assist you in obtaining the active high speed HDMI cable assembly that meets your needs.


Features
  • Active HDMI cable assembly with built in signal booster is enabled to support features such as 4K@30Hz and 2K@60Hz as indicated by the HDMI® 1.4 specification
  • Gold plated contact pins to minimize signal loss
  • Male plug to male plug in extended length with CL3 rated jacket suitable for in-wall installations and is designed for commercial settings
  • Fully molded backshell construction is highly durable
  • Used to connect and HDMI source to an HDMI display

Application
  • High definition resolutions of 720P, 1080P, 4K, HDTV, Gaming, Multimedia, Extended Display
  • Classrooms, lecture halls and auditoriums
  • Home Theatre including HDMI Ethernet channel, 3D video, audio return channel, deep color, etc.…
  • Medical Devices, imaging and hospital rooms
  • In wall installations including premise wiring, conference rooms, retail, hospitality, home AV and commercial use