AC Current Sensor and Short Circuit Protector, 0-5 A AC, Relay/Switch Output, 5V, Current Transformer (CT) Technology, Panel Mounting

Item # SRCN-C220-1
Availability
5
Price Table
Quantity Price
1 - 24 $36.59
25 - 49 $34.76
50 - 99 $32.93
100 + Call Us
Add to Cart

Description

The L-Com SRCN-C220-1 AC current sensor and over- current protector module is most suitable for IoT applications. This short circuit protector module is used to measure and monitor current consumption by utilizing current transformer technology. Our 5V sensor module is well suited for HVAC, electric fans, pumps, and motors as well as building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency.

This panel mounted compact sensor module has a measuring range within 0-5A AC and < 10 mA as working current. If the current exceeds a preset value then, the relay on the panel mounted module is activated. This AC current sensing and device protection sensor module is available with relay output mode. This relay and switch module has passive contact with fastest response time of < 50 ms.

This short circuit protector sensor module has a detection range of 0.3 to 4.9 A with transformer turns ratio of 100:1. This sensor module features low power consumption operates at temperatures ranging from -10 to 50 degrees C with 10 to 90% humidity without condensation. This SRCN-C220-1 sensor module can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

L-com has the largest in-stock selection of IoT current sensor panel mounted modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecom. For further information on similar products, our expert technical support and trained sales team can get you to the perfect AC sensor and over-current protector module per your requirement.


Features
  • Low power consumption
  • CT Technology
  • Relay output
  • Compact design
  • Includes 12in cable
Application
  • Building and facilities management
  • HVAC
  • Electric fans
  • Electric pumps
  • Electric motors
  • Other devices where over-current & short-circuit protection are a concern.