L-com

Fiber EDFA 1550nm Booster Amplifier, 1 FC port ,78 channels, 19dBm, 1RU 19" Rack Mountable

  • Picture of Fiber EDFA 1550nm Booster Amplifier, 1 FC port ,78 channels, 19dBm, 1RU 19" Rack Mountable
  • Picture of Fiber EDFA 1550nm Booster Amplifier, 1 FC port ,78 channels, 19dBm, 1RU 19" Rack Mountable
Picture of Fiber EDFA 1550nm Booster Amplifier, 1 FC port ,78 channels, 19dBm, 1RU 19" Rack Mountable
SKU FOEDFA55BA1FC78C-19
  Available for backorder
Quantity Price
1 - 4 $1,050.00
5 - 9 $1,008.00
10 - 24 $966.00
25 + Call Us
Price $1,050.00

All Prices are in US Dollars and do not include duties



The L-com Fiber EDFA 1550nm Booster Amplifier 19dBm is in stock and ready to ship the same day. The FOEDFA55BA1FC78C-19 series is a 1550nm Erbium Doped Fiber Amplifier (EDFA) with 1-FC port, 78 channels and 19dBm optical power. The L-com 1RU 19" rack mountable FOEDFA55BA1FC78C-19 Boosted EDFA is an important optical relay transmission equipment in 1550nm optical fiber communication system.

TheFOEDFA55BA1FC78C-19 product mainly used for distributing and extending optical signals in CATV network applications, the FOEDFA55BA1FC78C-19 product is mainly used for the long-distance optical fiber transmission of TV image signals, digital television signals, telephone voice signals and data (or compressed data) signals. This Fiber EDFA 1550nm Booster Amplifier 19dBm 1-FC port product uses the high-performance erbium doped fiber a low noise pump laser, and a built in perfect embedded automatic monitoring system, to ensure the excellent performance.

The fiber optic 1RU 19" rack mountable booster amplifier has an operating bandwidth between 1545 nm and 1565 nm. The output power stability is 0.5 dBm and the minimum noise figure is 5 dB. DC power supply voltage is 48 V, minimum AC power supply voltage is 100 V and typical consumption is 30W.

The FOEDFA55BA1FC78C-19 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber EDFA 1550nm 78-channel booster amplifier 19dBm 1RU 19" rack mountable or other L-com products.

Features
  • High performance Erbium Doped Fiber Amplifier
  • 1550nm optical amplifier
  • Low noise pump laser
  • Built-in perfect embedded automatic monitoring system

Application
  • CATV networks
  • Long-distance optical fiber transmission of TV image signal
  • Digital television signal
  • Telephone voice signal
  • Compressed data transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.