L-com

Fiber Optic E2000 UPC Single Mode Pigtail, 2mm jacket, 10 meter

  • Picture of Fiber Optic E2000 UPC Single Mode Pigtail, 2mm jacket,  10 meter
Picture of Fiber Optic E2000 UPC Single Mode Pigtail, 2mm jacket,  10 meter
SKU FOCASE2K1UPC02-10
Available to Ship 20
Quantity Price
1 - 24 $7.99
25 - 49 $7.59
50 - 99 $7.19
100 + Call Us
Price $7.99

All Prices are in US Dollars and do not include duties



The L-com FOCASE2K1UPC02-10 is a E2000 Connector with fiber optic pigtail. The cable diameter is 2mm and the cable length is 10M. The L-com FOCASE2K1UPC02-10 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • E2000 fiber optic pigtal
  • APC/UPC

Application
  • CATV networks
  • WANs
  • LANs
  • Metrology
  • Railway
  • Industry


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.