DescriptionL-com's LCANFP1066 is a RHCP RFID flat panel antenna. The LCANFP1066 with a 3 dBi gain nominal is a Directional antenna. Our 902 to 928 MHz antenna has an N Male connector. With an impedance of 50 Ohms and max input power of 20 Watts, the LCANFP1066 flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 902-928 MHz 3 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy. L-com's RFID LCANFP1066 has a radome made of EVA in black color and comes from a facility certified to ISO 9001:2015. This N Male connectorized Antenna has an overall length of 11 in, width of 10 in, and weighs 0.4629 lbs. Use our on-line ordering system to purchase your LCANFP1066 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities). Features
Application
|