L-com

75 Ohm F Female Right Angle Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing

  • Picture of 75 Ohm F Female Right Angle Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing
Picture of 75 Ohm F Female Right Angle Connector Solder Attachment Thru Hole PCB, .320 inch x .091 inch Hole Spacing
SKU RFPCB-F-FR-2G-87
Available to Ship 5
Quantity Price
1 - 24 $9.19
25 - 49 $8.73
50 - 99 $8.27
100 + Call Us
Price $9.19

All Prices are in US Dollars and do not include duties



RFPCB-F-FR-2G-87 F Female right angle PCB connector available from L-com has a 75 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This F female connector uses solder as an attachment method. Our F female connector provides a maximum frequency of 2 GHz. The F connector is available in a 0.44-inch length and 0.25-inch width. The L-com F female PCB connector has a PTFE dielectric type and a VSWR of 1.5:1. This F PCB connector has a brass body with Tin plating. Our RFPCB-F-FR-2G-87 F Female connector uses brass contacts and Nickel plating material. This L-com F Female connector will ship the same day as purchased. Our F Female connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build F custom connector cable assemblies that will ship the same day as well. The F Female connector with 75 Ohm impedance has a weight of 0.025 lbs. This threaded RF connector has a high quality construction. The F coaxial connector is capable of operating at temperatures ranging from -55 deg C to 85 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 2 GHz
  • Good VSWR of 1.5:1
  • Tin Plated Brass Contact

Application
  • General Purpose Test
  • PCB Applications
  • CATV

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
F
Connector Gender
Female
Impedance
75 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
2 GHz
Interface Type 1
Thru Hole

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.