L-com

650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector

  • Picture of 650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector
  • Picture of 650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector
Picture of 650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector
SKU LCANRBD1053
Available to Ship 499
Quantity Price
1 - 24 $15.19
25 - 49 $14.58
50 - 99 $14.13
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



The L-com LCANRBD1053 is an omni antenna operating from 650 MHz to 3.3 GHz frequency range. The SMA male connector on the communication antenna enables it to be used vertically or at any angle in between. Our rubber duck antenna is 0.39 inches wide, 3.09 inches long, and 0.39 inches tall. Our LTE tilt-and-swivel antenna is specifically stocked to be available for same business day shipment.

This monopole omnidirectional antenna has a vertical polarization and an SMA male connector. Our LCANRBD1053 antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. Our black omnidirectional antenna functions between -20 to 60 degrees C and has 50 Ohm impedance.

L-com WiFi antenna is ideal for LMR, public safety, security, construction, wireless communications, IOT sensors, IOT trackers, wireless microphones, remote control, industrial monitoring and data transmission, amateur radio, WISP applications, 5G wireless network, RFID, 2.4 GHz Wi-Fi and ISM applications, and Bluetooth. These antennas have a sturdy design and a high power handling capacity. Our high-quality LCANRBD1053 omnidirectional antenna has a maximum input VSWR of 4:1, which results in the best power transfer and reduced losses.

The omni directional antenna is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of 650 MHz to 3.3 GHz antennas that ship same-day from our warehouse.


Features
  • 650-960 / 1937-2498 / 3310 MHz, 1 dBi Gain
  • SMA male connector
  • Plug and play
  • VSWR < 3:1
  • Vertical polarization
  • Monopole antenna

Application
  • LMR and Public Safety
  • Wireless communications
  • IOT sensors and trackers
  • Wireless microphones
  • Remote control
  • Industrial monitoring
  • Amateur radio
  • 2.4 GHz Wi-Fi and ISM applications
  • 802.11 a/b/g/n/ax, wireless hotspots
  • 5G bands: n5, n8, n12, n13, n14, n18, n20, n26, n28, n30, n34, n40, n53, n65, n71, n81, n82, n83, n85, n89, n91, n92, n93, n94, n95, n97, n100, n105
  • 4G LTE bands: B1, B4, B5, B6, B8, B12, B13, B14, B17, B18, B19, B20, B23, B26, B27, B28, B30, B34, B36, B40, B68, B71, B85

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
650 MHz
Maximum Frequency
3.31 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.