L-com

617 MHz-4200 MHz 3 to 5 dBi MHz 5G MIMO Omnidirectional Outdooor Antenna - 2 x Type N Female Connectors on 1 foot RG58 pigtail

  • Picture of 617 MHz-4200 MHz 3 to 5 dBi MHz 5G MIMO Omnidirectional Outdooor Antenna - 2 x Type N Female Connectors on 1 foot RG58 pigtail
Picture of 617 MHz-4200 MHz 3 to 5 dBi MHz 5G MIMO Omnidirectional Outdooor Antenna - 2 x Type N Female Connectors on 1 foot RG58 pigtail
SKU HG63805-03DPU-NF
Available to Ship 12
Quantity Price
1 - 9 $167.99
10 - 24 $161.27
25 - 99 $154.55
100 + Call Us
Price $167.99

All Prices are in US Dollars and do not include duties



The HG63805-03DPU-NF 5G 2x2 MIMO Omnidirectional Antenna from L-com is a high performance, compact and lightweight antenna which ships same day. This omnidirectional antenna is designed for 2x2 MIMO performance in the 600 MHz to 4200 MHz bands. This includes frequencies owned by all major global cellular operators and includes the extended CBRS band. The antenna features two N Type female connectors on RG58 pigtails. The N female connectors allow the antenna to be mounted to a radio or terminal with a coaxial jumper and provides flexibility of mounting location. L-com’s HG63805-03DPU-NF with an omni-directional pattern is ideally suited for 4G, 5G, LTE and other sub 6 GHz Cellular bands in both private and public networks. The L-com 5G high performance omnidirectional HG63805-03DPU-NF is a flexible antenna providing broad coverage and 3 to 5 dBi gain. It is suitable as for any network using sub 6 GHz 5G bands including 600, 700, 800, 850, 900, 1800, 1900, 2100, 2300, 2600, 3500, 4200 MHz bands. The HG63805-03DPU-NF is UV protected and rated for outdoor use. This 5G HG63805-03DPU-NF Cellular antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • 600 MHz to 4200 MHz (Extended CBRS) functionality
  • Outdoor rated omnidirectional antenna
  • 2 ports for 2x2 MIMO applications
  • Type N Female connectors

Application
  • 4G 5G Networks, Public or Private
  • 600 MHz, 700 MHz, 850 MHz, 900 MHz, 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz, 3500 MHz
  • IoT, Cellular, Zigbee, Zwave, Bluetooth

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
617 MHz
Maximum Frequency
4.2 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.