L-com

4-Fiber LC UPC to ST UPC, OM5 Multimode Indoor Distribution Cable, 4.5mm Plenum, 2.0mm breakout, Lime Green-10M

  • Picture of 4-Fiber LC UPC to ST UPC, OM5 Multimode Indoor Distribution Cable, 4.5mm Plenum, 2.0mm breakout, Lime Green-10M
Picture of 4-Fiber LC UPC to ST UPC, OM5 Multimode Indoor Distribution Cable, 4.5mm Plenum, 2.0mm breakout, Lime Green-10M
SKU FCA-4M5LCUSTUPK2-10
  Available for backorder
Quantity Price
1 - 9 $138.91
10 - 24 $136.13
25 - 99 $133.35
100 + Call Us
Price $138.91

All Prices are in US Dollars and do not include duties



L-com’s FCA-4M5LCUSTUPK2-10 fiber optic distribution cable is engineered to provide reliable multimode fiber connectivity for indoor network environments. This cable assembly features a 4-fiber LC UPC to ST UPC configuration, utilizing OM5 multimode fiber with a 50/125 µm core size. Designed with a breakout structure, it ensures organized fiber distribution, making it an ideal choice for data centers, Passive Optical Networks (PON), Local Area Networks (LAN), enterprise networking, storage and cloud-based services, AI data storage and communications, headend termination to a fiber backbone, and data center fiber rack terminations where multi-fiber routing and consistent signal performance are critical.

The 4-fiber multimode breakout cable comes with a 4.5 mm overall diameter lime green plenum (OFNP)-rated PVC jacket that meets indoor fire safety standards. Each breakout fiber measures 2.0 mm and follows TIA-598 color coding for easy identification and termination, with a 0.5 m breakout length. This fiber optic distribution cable is constructed with tight-buffered fiber and reinforced with aramid yarn strength members, providing excellent mechanical durability. The cable features controlled bend radii, with a one-time bend radius of 1.329 inches and a repeated bend radius of 2.657 inches, ensuring optimal optical performance during installation and routing. It offers crush resistance values of 1000 N/100 mm (short-term) and 300 N/100 mm (long-term), making it highly suitable for robust indoor deployments.

The FCA-4M5LCUSTUPK2-10 10-meter OM5 fiber optic assembly uses LC UPC to ST UPC connectors, which ensure low insertion loss and stable return loss performance. The maximum insertion loss is 0.30 dB, with a minimum return loss of 50 dB. Designed for indoor multimode OM5 applications, this plenum (OFNP)-rated cable is suitable for installation in walls, ceilings, conduits, and between buildings. It operates within a temperature range of 0°C to 60°C and has a non-rated ingress protection, ensuring reliable indoor performance.

L-com offers one of the most extensive in-stock selections of fiber optic distribution cables, with same-day shipping available for both domestic and international orders. Order today to take advantage of same-day shipping, and our expert technical support and knowledgeable sales team are available to help you select the 4-fiber LC UPC to ST UPC OM5 multimode distribution cable that fits your needs.


Features
  • 4X LC UPC to 4X ST UPC
  • Indoor multimode OM5
  • Plenum (OFNP) rated cable
  • 4.5mm with tight-buffer and aramid yarn strength member
  • 2mm TIA 598 color coded, .5M breakout
  • Suitable for wall, ceiling, conduits, and between buildings

Application
  • Data centers
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Enterprise Networking
  • Storage and cloud based services
  • AI data storage and communications
  • Headend termination to a fiber backbone
  • Terminations of data center fiber rack system


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.