L-com

4 Channel TFOCA 2 Flange Mount Receptacle to LC/UPC, Single Mode, 7.5mm Tactical cable assembly, 1 meter, 18in (0.4572M) breakout

  • Picture of 4 Channel TFOCA 2 Flange Mount Receptacle to LC/UPC, Single Mode, 7.5mm Tactical cable assembly, 1 meter, 18in (0.4572M) breakout
  • Picture of 4 Channel TFOCA 2 Flange Mount Receptacle to LC/UPC, Single Mode, 7.5mm Tactical cable assembly, 1 meter, 18in (0.4572M) breakout
Picture of 4 Channel TFOCA 2 Flange Mount Receptacle to LC/UPC, Single Mode, 7.5mm Tactical cable assembly, 1 meter, 18in (0.4572M) breakout
SKU FCA-M8-FMLCSMMT-1
Available to Ship 3
Quantity Price
1 - 4 $1,200.00
5 - 9 $1,152.00
10 - 24 $1,104.00
25 + Call Us
Price $1,200.00

All Prices are in US Dollars and do not include duties



Looking for a reliable fiber optic cable for your critical applications? Look no further than the FCA-M8-FMLCSMMT-1. With 4 channels, TFOCA 2 Flange Mount Receptacle, and Single Mode fiber, this cable is designed to provide exceptional performance in demanding environments. It features a Hermaphroditic design that enables plug-to-plug extensions, making it a versatile choice for any application.

This cable is 100% compatible with all other options, including TFOCA-II®, QFOCA, DFOCA, GFOCA, and GenX, and is designed to MIL-DTL-83526/18 specification. Approved to the US Army CECOM A3302584 specification, it also features an integrated "push-pull"system and includes 2.0mm diameter sub units to LC/UPC connectors. With a cable impact resistance of 1500 impacts (TIA-455-25) and a cable crush resistance of 2200 N/cm (TIA-455-41) you can trust that it will keep your data flowing even in the toughest conditions.

The TFOCA 2 is standard key 1, and the cable utilizes OCC cable, B-004CSLS5KM, with a cable diameter of 7.5mm and an overall length of 1 meter. Whether you are working in a military, industrial, or commercial setting, the FCA-M8-FMLCSMMT-1 fiber optic cable is built to deliver reliable, high-performance data transmission in any situation. Its rugged construction, superior specifications, and compatibility with a wide range of other options make it an excellent choice for any application. Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.

Features
  • Hermaphroditic design enables plug to plug extensions
  • 100% interminable with all other options, i.e., TFOCA-II®, QFOCA, DFOCA, GFOCA, and GenX
  • Designed to the MIL-DTL-83526/18 specification
  • Approved to the US Army CECOM A3302584 specification
  • Integrated "Push-Pull" system
  • Cable impact resistance: 1500 impacts (TIA-455-25)
  • Cable crush resistance: 2200 N/cm (TIA-455-41)
  • IL: ≤ .75dB
  • Standard key 1
  • Utilizes OCC cable, PN: B-004CSLS5KM

Application
  • Harsh environment and military ground tactical applications
  • United States Army, Navy, and Marine corps military tactical deployments
  • Deployable installations for federal emergency management agency
  • Homeland security applications
  • Industrial broadcast
  • Mining
  • Mobile communications
  • Oil/Gas

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.