L-com

3.5mm Stereo Male to Dual RCA Male Adapter Cable - 6 IN

  • Picture of 3.5mm Stereo Male to Dual RCA Male Adapter Cable - 6 IN
Picture of 3.5mm Stereo Male to Dual RCA Male Adapter Cable - 6 IN
SKU 35MMM-2RCAM
Available to Ship 17
Quantity Price
1 - 24 $8.39
25 - 49 $7.97
50 - 99 $7.55
100 + Call Us
Price $8.39

All Prices are in US Dollars and do not include duties



L-com's new line of 3.5mm to RCA adapter cables are an affordable way to split a single audio source into separate channels. This adapter cable will convert a 3.5mm TRS to dual RCA plugs. This will give you both a left and a right audio channel for seperate outputs. Order online today!

Features
  • 6 inch adapter cable
  • Split one 3.5mm signal into two RCA signals
  • Nickel plated contacts
  • Plastic connector housing

Application
  • Audio applications
  • Home theatre
  • Professional A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.