L-com

Coaxial Adapter, RCA Bulkhead Female / Female, 0.5" D-Hole, Red

  • Picture of Coaxial Adapter, RCA Bulkhead Female / Female, 0.5" D-Hole, Red
  • Picture of Coaxial Adapter, RCA Bulkhead Female / Female, 0.5" D-Hole, Red
Picture of Coaxial Adapter, RCA Bulkhead Female / Female, 0.5" D-Hole, Red
SKU BA400R
Available to Ship 69
Quantity Price
1 - 24 $1.77
25 - 49 $1.68
50 - 99 $1.59
100 + Call Us
Price $1.77

All Prices are in US Dollars and do not include duties



This RCA female to female feed thru bulkhead coupler provides the ability to pass an audio or video connection through a panel or bulkhead utilizing a standard .470" single D mounting hole. Red color insulator allows for color coding signal types when used in conjunction with other available colors. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Complete with nut and lockwasher mounting hardware
  • Single D bulkhead design for panel mounting
  • Nickel plated body for enhanced corrosion resistance
  • Provides 75 Ohm signal feed-thru for two RCA male interface devices
  • Red insulator to accommodate signal type identification

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.