L-com

3.5-3.8GHz, 15 Degree Flat Panel Antenna, 20 dBi, 2-Port, ±45 Slant Polarization

  • Picture of 3.5-3.8GHz, 15 Degree Flat Panel Antenna, 20 dBi, 2-Port, ±45 Slant Polarization
Picture of 3.5-3.8GHz, 15 Degree Flat Panel Antenna, 20 dBi, 2-Port, ±45 Slant Polarization
SKU HG3520DP
Available to Ship Call us
Quantity Price
1 - 9 $88.99
10 - 24 $85.43
25 - 99 $81.87
100 + Call Us
Price $88.99

All Prices are in US Dollars and do not include duties



Superior Performance: The L-COM Brand HG3520DP Flat Panel Antenna combines two ports with dual ±45 slant polarization, high 20 dBi gain with a 15 degree beamwidth in a single enclosure with one mounting point. It is a professional quality antenna designed primarily for 2x2 MIMO point-to-point or point-to-multipoint applications in the 3.5 GHz Citizens Broadband Radio Service (CBRS) frequency band. This antenna incorporates advanced low PIM, dual polarization technology that allows for the interoperability of two 2x2 radios with multiple transmit and receive path. The small 15" x 15" x 1" flat panel limits the wireless infrastructure footprint and provides high gain for stable PtP links. This antenna supports LTE deployments in the CBRS 3.5 - 3.8 GHz spectrum.&&Rugged and Weatherproof: The 2-port flat panel antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The heavy-duty, powder-coated mounting brackets is polarization adjustable between horizontal/vertical and ±45 slant polarization and allows installation with pipe diameter from 1.2" to 2". This CBRS flat pane antenna is built to withstand speeds of up to 130 mph and survive in a wide-range of challenging environments.

Features
  • 2 x 2 MIMO – Multiple-Input and Multiple-Output
  • Dual ±45 slant polarization ports with integral N-female connectors in a single enclosure
  • UV-resistant radome and rugged mounting hardware for all-weather operation
  • Stable 20 dBi gain in a small-profile 15” x 15” x 1” form factor
  • Suppressed side lobes and superior front to back reduces interference for point-to-point links in the CBRS band

Application
  • 3.5 GHz Citizens Broadband Radio Service (CBRS) applications
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" sites
  • SOFDMA
  • Outdoor or indoor point-to-point (PtP) requiring high gain

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
H/V or 45 Deg. Slant
Minimum Frequency
3.5 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.