L-com

3300 MHz to 4200 MHz VH Dual Polarization Flat Panel, 14 dBi gain, Ruggedized, 2 X N Female Connectors

  • Picture of 3300 MHz to 4200 MHz VH Dual Polarization Flat Panel, 14 dBi gain, Ruggedized, 2 X N Female Connectors
Picture of 3300 MHz to 4200 MHz VH Dual Polarization Flat Panel, 14 dBi gain, Ruggedized, 2 X N Female Connectors
SKU HG3514DP
Available to Ship 111
Quantity Price
1 - 9 $312.99
10 - 24 $300.47
25 - 99 $287.95
100 + Call Us
Price $312.99

All Prices are in US Dollars and do not include duties



The L-com HG3514DP is a high performance flat panel antenna engineered for superior performance and specifically designed for rugged environments with a low profile aesthetically pleasing design. L-com's HG3514DP has 14 dBi gain. Measuring 7.5" x 7.5" this antenna is extremely compact and toughened to stand up to all environments. The HG3514DP operates from 3500 to 4200 MHz which is ideal for Point to Point applications where form factor is a concern and coverage of extended CBRS is necessary. The HG3514DP from L-com has 45° Horizontal Beamwidth and 40° Vertical Beamwidth patterns with Vertical + Horizontal polarization and features 2 x Type N Female connectors. The 3500-4200 MHz HG3514DP can be used with APs and Routers with 1 or 2 antenna ports. This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment. The 2 x Type N Female connectorized HG3514DP antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high performance flat panel antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Dual Polarity feed system in single enclosure
  • Includes tilt and swivel mast mounting
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
  • MIMO - Multiple-Input and Multiple-Output

Application
  • 3.5 GHz Band Applications
  • SOFDMA
  • CBRS and Extended CBRS
  • Wireless Internet Provider "cell" sites
  • Wireless LAN systems & IEEE 802.16e Applications


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
Vertical/Horizontal
Minimum Frequency
3.3 GHz
Maximum Frequency
4.2 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.