L-com

27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder

  • Picture of 27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder
  • Picture of 27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder
  • Picture of 27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder
  • Picture of 27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder
  • Picture of 27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder
Picture of 27U Network Cabinet, Quick Assembly, 31.5 in. depth, Black Powder
SKU LCSN066827
Available to Ship 5
Quantity Price
1 - 9 $802.99
10 - 24 $786.93
25 - 99 $770.87
100 + Call Us
Price $802.99

All Prices are in US Dollars and do not include duties



L-com’s LCSN066827 is a 19-inch network cabinet used in data rooms, server rooms, telecom, IT, and AV installations. This cabinet is available with square hole/cage nut rail type mounting, and the mounting rails have appropriate RU markings. The 27U network cabinet is made from cold-rolled steel with a black powder coating. Our 19-inch cabinet provides standardized mounting holes and RU spacing. Equipment mounting hardware included (30 sets of M6 screws/cage nuts). This cabinet holds up to 1763 lbs, casters allow you to roll the cabinet into place and use adjustable leveling feet for the final setup.

Our cabinet provides a professional look while allowing easy cabling access and visibility for all mounted components. The LCSN066827 network cabinet from L-com is a reliable, cost-effective, and flexible solution for managing network equipment and cables. This quick assembly cabinet is designed to provide maximum space efficiency, allowing you to install many network devices and equipment in a small footprint. Our 31.5 in. depth CE compliant cabinet has locks on the front and rear doors, and side panels thoroughly secure your equipment. Cabinet ships flat packed and is designed for quick assembly.

The cabinet has vertical mounting rails that adjust from 21.7in to 28in in .78-inch(20mm) increments for different equipment depths. L-com’s LCSN066827 floor mounting cabinet has top laser-cut fan slots that provide ventilation and can accommodate fans to help cool your networking equipment. This also allows for better airflow and heat dissipation, which can help prevent equipment from overheating and improve overall system reliability.

L-com has one of the largest in-stock selections of 27U network cabinets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the quick assembly network cabinet for your requirements.


Features
  • Square hole/Cage nut mounting rail with RU markings and equipment mounting hardware included (30 sets of M6 screws/cage nuts).
  • Heavy duty cold rolled steel that provides strength for 1763lbs of evenly distributed equipment mounting

Application
  • Data Networking
  • IT
  • A/V
  • Servers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.