L-com

2.4 GHz to 2.5 GHz / 5.8 GHz 3.5/4 dBi Dual Band Omnidirectional Antenna - N Type Male Connector

  • Picture of 2.4 GHz to 2.5 GHz / 5.8 GHz 3.5/4 dBi Dual Band Omnidirectional Antenna - N Type Male Connector
Picture of 2.4 GHz to 2.5 GHz / 5.8 GHz 3.5/4 dBi Dual Band Omnidirectional Antenna - N Type Male Connector
SKU HGV-2458-03U-NM
  Available for backorder
Quantity Price
1 - 24 $86.69
25 - 49 $82.36
50 - 99 $78.02
100 + Call Us
Price $86.69

All Prices are in US Dollars and do not include duties



The L-com brand HGV-2458-03U-NM is an economical, yet high performance dual band omnidirectional antenna designed for operation in the 2.4 GHz (2400 to 2500 MHz) and 4.9-5.8 GHz (4900 to 5850 MHz) band. Compact and lightweight, these 3 dBi omni antennas are ideally suited multipoint applications where wide coverage is desired. The HGV-2458-03U-NM from L-com features omnidirectional patterns and an integral N Type Male connector that can mount directly to a radio or access point. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the antenna to be mounted in up or down positions. This WLAN 2.4 GHz to 5.8 GHz 3 dBi omni antenna with Male Type N connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • Includes mast mounting kit
  • Integral N-Female connector
  • High Performance in a compact lightweight design

Application
  • 2.4 GHz and 5.8 GHz wireless video systems
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Homeland security and public safety services
  • Ideal for Multi-Band radios (802.11a, 802.11b, 802.11g, 802.11n and 802.11ac)
  • IEEE 802.11a/b/g/n and 802.11ac applications

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.