L-com

2.4 GHz to 2.5 GHz 4 dBi Omnidirectional Antenna, 6 inch pigtail with MMCX Right Angle Connector

  • Picture of 2.4 GHz to 2.5 GHz 4 dBi Omnidirectional Antenna, 6 inch pigtail with MMCX Right Angle Connector
Picture of 2.4 GHz to 2.5 GHz 4 dBi Omnidirectional Antenna, 6 inch pigtail with MMCX Right Angle Connector
SKU HGV-2404U-MMCX
Available to Ship 39
Quantity Price
1 - 24 $44.09
25 - 49 $41.89
50 - 99 $39.68
100 + Call Us
Price $44.09

All Prices are in US Dollars and do not include duties



The L-com Model HGV-2404U-MMCX is an economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4 GHz to 2.5 GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, IoT, Zigbee, public wireless hotspot application and other multipoint applications where wide coverage is desired. This omni-directional antenna features an MMCX Female connector on a coaxial pigtail that mounts through the wall of an equipment enclosure. Constructed for all weather operation, the 4 dBi HGV-2404U-MMCX from L-com features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2404U-MMCX to be mounted in up or down positions. This WLAN 2.4 GHz to 2.5 GHz omnidirectional antenna with an MMCX Female connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • High Performance in a compact lightweight design
  • Includes mast mounting kit
  • Integral N-Female connector

Application
  • 2.4 GHz ISM band
  • IEEE 802.11b and 802.11g Wireless LAN
  • Public wireless hotspots
  • Multipoint and mobile applications
  • WiFi access points
  • Connected cars or self-driving cars, Fleet management, Logistics
  • IoT, Zigbee, Bluetooth, WiFi

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
MMCX
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.