1-Meter Interval OM2 MMF 50/125 Duplex Fiber Cable 3.0mm OD Black Tactical Usage

Item # FOB30OM2TKZ-M
Availability
1,156
Price Table
Quantity Price
1 - 24 $6.29
25 - 49 $5.98
50 - 99 $5.66
100 + Call Us
Add to Cart

Description

L-com's FOB30OM2TKZ-M is an OM2 multimode (50/125) duplex bulk cable. The outer diameter of the cable is 3.0mm. This Military Tactical fiber cable complies with Military requirements for impact and crush resistance. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • OM2 Multimode (50/125um) Duplex bulk cable
  • Black jacket color with 3.0mm OD
  • Cable meets Military requirements for crush and impact resistance
  • Rugged jacket protects against cuts, abrasions and chemicals
Application
  • Harsh environment applications
  • Industrial Ethernet
  • Military networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov