L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Fiber Optic  >  Bulk Cable  >  FOBOM4D

Bulk 50/125 OM4, 100 Gigabit Rated Multimode Fiber Optic Distribution Style Cable

Bulk 50/125 OM4, 100 Gigabit Rated Multimode Fiber Optic Distribution Style Cable

This revolutionary OM4 50/125 Multimode cable is capable of handling up to 100 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this distribution cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 100 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOBOM4D series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 153-Meter Minimum Order. Contact us today for large project volume discounts.



More Ideas
Fiber Optic Pulling Eye for Duplex Fiber Cable Assemblies                                                                                                                                                                                                     Fiber Optic Pulling Eye for Duplex Fiber Cable Assemblies
 Your Price:   $33.31
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.