L-com

XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F

  • Picture of XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F
  • Picture of XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F
  • Picture of XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F
  • Picture of XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F
  • Picture of XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F
Picture of XLR Audio Cable, 3 Pin, Male To Female, High-Flex, 24AWG, PVC, Black, 50F
SKU XLR3MF-BLK-50
Available to Ship 102
Quantity Price
1 - 24 $56.99
25 - 49 $54.71
50 - 99 $53.00
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



The L-com XLR3MF-BLK-50 is an XLR audio cable with a 24 AWG wire size. Our indoor audio data cable assembly features balanced audio for crystal clear audio transmission. The round black XLR audio cable assembly is suitable for microphone patching, MIDI, pro audio, and balanced audio applications. This 3 pin audio cable assembly has an in-series connection and XLR connector configuration. Our black XLR audio cable suits live performances, studio recordings, large venues, auditoriums, stadiums, casinos, churches, and schools. The round XLR audio cable features a 3 pin connector at each end and a PVC jacket material. Make your online purchase right now to take advantage of our same-day shipping.

Our high-flex audio cable assembly with 24 AWG is available in black color. This round black XLR audio cable is 50 feet long. Our XLR audio cable assembly is commonly used to connect microphones, speakers, and other audio equipment. The high-flex audio cable assembly has XLR male to female connectors. Our 3 pin XLR audio cable features 24 AWG cables to ensure the highest quality audio experience.

L-com’s XLR3MF-BLK-50 XLR data cable assembly is an electrical cable used in professional audio applications. Our audio cable assembly provides a balanced connection that helps minimize interference and noise. This XLR audio cable assembly has male to female connectors available in black color. Our round high-flex audio cable assembly has a 0.217-inch jacket diameter. This 50 feet round XLR audio cable is designed to withstand temperatures between -20 to 60 deg C.

L-com has the largest in-stock selection of 3 pin XLR cables for international and domestic orders with same-day shipment. Our black XLR audio cable assembly has a durable and balanced configuration. All our data cable assemblies are manufactured with quality production processes and are 100% factory tested. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect XLR audio cable for your requirements.


Features
  • 24 AWG cconductors and High Flex PVC jacketed cable
  • Used in professional audio applications like microphones
  • Balanced audio for crystal clear audio transmission
  • Available in lengths of 10, 15, 25 and 50 feet

Application
  • Balanced audio applications
  • Microphone patching
  • MIDI
  • Pro Audio


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.