To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Long-Range Wireless 2.4 GHz Outdoor AP/Bridge

  • Picture of Long-Range Wireless 2.4 GHz Outdoor AP/Bridge
  • Picture of Long-Range Wireless 2.4 GHz Outdoor AP/Bridge
  • Picture of Long-Range Wireless 2.4 GHz Outdoor AP/Bridge
  • Picture of Long-Range Wireless 2.4 GHz Outdoor AP/Bridge
Picture of Long-Range Wireless 2.4 GHz Outdoor AP/Bridge
SKU EN-ENSTATION2
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


EnStation2 is a 2.4 GHz High-Powered, Long-Distance Wireless N300 Outdoor AP/Client Bridge with a high-gain 13 dBi dual-polarization internal directional antenna ideal for Point-to-Point deployments up to 4 miles. It includes two (2) Fast Ethernet ports and is housed in an IP55-rated waterproof housing to maintain robust performance even in harsh environments. Its a smart solution for streaming video data for IP Cameras monitoring parking lots and it includes an additional Fast Ethernet Port (LAN 2) to connect a camera for this type of application.

Going The Distance. EnGenius EnStations are Outdoor Wireless Access Points that feature high 26 dBm output power and high receive sensitivity coupled with embedded high-gain directional antennas that emit a narrow signal beam to deliver robust and stable connectivity over extremely long distances - up to 4 miles in clear line-of-sight point-to-point deployments!



Features
  • 13 dBi Dual Polarization Directional High-Gain Antenna with 61° Beam
  • Up to 300 Mbps, 2 Stream (2x2)
  • IEEE 802.11b/g/n Compliant
  • IP55-Rated Waterproof Housing
  • Transmit Power: Up to 26 dBm / Up to 400 mW

Application
  • Extending networks in large campus venues
  • Urban environments where there is clear line-of-sight between the EnStation and another Access Point
  • Connecting to digital signage
  • Massive indoor structures like arenas, shopping malls, warehouses, convention centers
  • Wireless coverage over extensive acreage in industrial, farming or ranching properties

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.